infrastructure for a connected world

An image of Perforated back panel, 570mm X 600mm
PZBASE3EPBP


Optional perforated back panel for PZBASE3E enclosure. Used to mount building automation systems equipment.
Color Silver
Depth (In.) 0.51
Depth (mm) 13
Height (In.) 23.6
Height (mm) 600
No. of Rack Spaces N/A
Width (In.) 22.4
Width (mm) 570
RoHS Compliancy Status Compliant
Min. Order Qty. 1