infrastructure for a connected world

An image of Zone Cabling Wireless Enclosure 12"X12" NEMA 4X Rated (305mm x 305mm)
PZNWE12


Wireless enclosure designed for Power over Ethernet applications. Includes UTP connectivity kit. External dimensions: 13.56"H x 13.47"W x 6.56"D (344.4mm x 342.1mm x 166.6mm). Internal dimensions: 11.70"H x 11.70"W x 6.29"D (297.2mm x 297.2mm x 159.8mm).
Material Fiberglass
Color Gray
Depth (In.) 6.56
Depth (mm) 166.6
Height (In.) 13.60
Height (mm) 344.4
Width (In.) 13.47
Width (mm) 342.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1