infrastructure for a connected world

An image of Zone Cabling Wireless Enclosure 14"X12" NEMA 4X Rated (356mm x 305mm)
PZNWE14


Wireless enclosure designed for traditional AC power applications. Includes UTP connectivity kit. External dimensions: 15.50"H x 13.50"W x 6.25"D (393.7mm x 342.9mm x 158.8mm). Internal dimensions: 13.53"H x 11.55"W x 5.94"D (343.7mm x 293.4mm x 150.9mm).
Material Fiberglass
Color Gray
Depth (In.) 6.25
Depth (mm) 158.8
Height (In.) 15.5
Height (mm) 393.7
Width (In.) 13.5
Width (mm) 342.9
RoHS Compliancy Status Compliant
Min. Order Qty. 1