infrastructure for a connected world

An image of Zone Cabling Raised Floor Enclosure, 12" High (305mm)

PanZone® 12RU Raised Floor Enclosure; Accepts 12RU of standard patch panels or 6RU of QuickNet Pre-Terminated Assemblies or Cassettes
No. of Rack Spaces 12
Color Black
Width (In.) 22.60
Width (mm) 575.0
Depth (In.) 22.60
Depth (mm) 575.0
Height (In.) 12.00
Height (mm) 305.0
Material Aluminum
Standards UL 2043 for use in plenum spaces
RoHS Compliancy Status Compliant
Min. Order Qty. 1