infrastructure for a connected world

An image of QN Plug Pack Asmbly, 6 Pack, BU Cat 6A UTP CM Cable w/BU Plug Pack, 7ft

QuickNet™ Plug Pack Cable Assembly made with Category 6A, CM blue cable with a 6-pack blue plug pack on one end and modular plugs on the other end, Blue, 7 ft.
Length (ft.) 7
Length (m) 2.13
Application Quick and easy connection and disconnection of patch cords to a variety of switches.
CE Compliant Yes
Cable Color Blue
Cable Type U/UTP
Flammability Rating CM
No. of Cords in Harness 6
Number of Plugs 6 Pack
Part Features Integrated finger latch, wide range of performance levels, variety of configurations, variety of lengths, modular design, low profile design, marker ties and identification labels.
Performance Level Category 6A
Termination End 1 Modular Plugs
Termination End 2 6-Pack, Plug Pack
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1