infrastructure for a connected world

An image of QN Cable Assembly, Cat 6A (SD), White Cable/Blue Jacks, LSZH, UTP, Cass-Cass, 10m

QuickNet Cable Assembly constructed of TX6A-SD 10Gig UTP LSZH Copper Cable with MaTriX Technology and pre-terminated TX6A 10Gig UTP Jack Module Cassettes on each end.
Performance Level Category 6A
Flammability Rating LSZH
Cable Color White
Termination End 1 Cassette
Termination End 1 - Color Blue
Termination End 2 Cassette
Termination End 2 - Color Blue
Length (ft.) 32.81
Length (m) 10.0
Application Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers
BMEcat - Type of Connector RJ45 8(8)
CE Compliant Yes
Cable Type U/UTP
Part Features Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding
Standards Exceed requirements of ANSI/TIA-568-C.2, ISO 110801 Category 6A/Class EA Edition 2.1, and IEEE 802.3an standard for supporting 10GBASE-T requirements
RoHS Compliancy Status Compliant
Min. Order Qty. 1