infrastructure for a connected world

An image of QN Cable Assembly, Cat 6A (SD), White Cable/Black Jacks, LSZH, UTP, Cass-Cass, 12m
QXLXCLCLXX12M0


QuickNet Cable Assembly constructed of TX6A-SD 10GigUTP LSZH Cable with pre-terminated cassettes that include TX6A 10Gig UTP Jack Modules on each end.
NoteAvailable in EMEA region. Contact customer service for region availability.
Performance Level Category 6A/Class EA
Flammability Rating LSZH
Cable Color White
Termination End 1 Cassette
Termination End 1 - Color Black
Termination End 2 Cassette
Termination End 2 - Color Black
Length (ft.) 39.37
Length (m) 12
Application Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers
CE Compliant No
Cable Type U/UTP
Part Features Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding
Standards Exceed requirements of ANSI/TIA-568-C.2, ISO 110801 Category 6A/Class EA Edition 2.1, and IEEE 802.3an standard for supporting 10GBASE-T requirements
RoHS Compliancy Status Compliant
Min. Order Qty. 1