infrastructure for a connected world

An image of P1 Cassette, Turn-Tell Self-Lam Label, Vinyl, 1.00" W x 0.75" H, .25" POA, Clear/White
R100X075V1C


White print-on area, 18 – 14 AWG wire/cable, 150/cassette.
Material Vinyl
Color White
Width (In.) 1.00
Length (In.) 0.75
Width (mm) 25.4
Print-On Area Height (In.) 0.25
Print-On Area Height (mm) 6.4
Max. Wire O.D. (In.) 0.16
Max. Wire O.D. (mm) 4.1
Min. Cable O.D. (In.) 0.12
Min. Cable O.D. (mm) 3.1
Labels Per Cassette 150
BMEcat - Flame Resistant false
Description White print-on area, 18 – 14 AWG wire/cable, 150/cassette.
Diameter (mm) 4.1
Marker/Flag Tie Labeling Area Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1