infrastructure for a connected world

An image of Raised Floor Air Sealing Grommet
RFG12X8SMY


Overall size of 12" x 8" (304.8mm x 203.2mm) allows for 10.2" x 6.2" (259.1mm x 157.5mm) capacity. Color: Navy Blue
NoteRFG12X8SMY replaces RFG12X8SM
Application Surface Mount for Retrofit Applications
Color Navy Blue
Length (In.) 8.00
Length (mm) 203.2
Width (In.) 8
Width (mm) 203.2
Max. Bundle Diameter (In.) 10.2 x 6.2
Max. Bundle Diameter (mm) 259.1 x 157.4
Material Polycarbonate
Cable Capacity - Cat 5e (.187) 794
Cable Capacity - Cat 6 (.250) 698
Cable Capacity - 6A (.289/.298) 447
Mounting Method #10 (M5) Screw
Accessory Type Surface Mount
Height (In.) 12
Height (mm) 304.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1