infrastructure for a connected world

An image of ThermTrans, Self-Lam Label, Vinyl, .50" W x .75" H, .25" POA, Clear/White, 1" core

The thermal transfer self-laminating adhesive label is made of vinyl is supplied on a roll with 8 labels per row. The label has a white colored print-on area 0.25" (6.4 mm) high for 18 - 14 AWG wires and a clear overlaminate. It is 0.5" wide and 0.75" long (12.7 x 19.1 mm) with a 1.0" (25.4mm) core. It comes in packages of 5000.
Material Vinyl
Width (In.) 0.50
Length (In.) 0.75
Length (mm) 19.1
Print-On Area Height (In.) 0.25
Print-On Area Height (mm) 6.4
Color White
Max. Wire O.D. (In.) 0.16
Max. Wire O.D. (mm) 4.0
Min. Cable O.D. (In.) 0.08
Min. Cable O.D. (mm) 2.0
Wire Range 18 - 14 AWG
Width (mm) 12.7
Printer Thermal Transfer
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000