infrastructure for a connected world

An image of P1 Cassette, Self-Lam Label, Vinyl, .50" W x .75" H, .25" POA, Clear/White

The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 0.5" (12.7mm) wide and 0.75" (19.1mm) long with a 0.25" (6.4mm) print-on area height and have a 18–14 AWG wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 450 labels per cassette.
Material Vinyl
Print-On Area Color White
Width (In.) 0.50
Length (In.) 0.75
Width (mm) 12.7
Print-On Area Height (In.) 0.25
Print-On Area Height (mm) 6.4
Max. Wire O.D. (In.) 0.16
Max. Wire O.D. (mm) 4.0
Min. Cable O.D. (In.) 0.08
Min. Cable O.D. (mm) 2.0
Wire Range 18 AWG - 14 AWG
Labels Per Cassette 450
Diameter (mm) 4.0
Marker/Flag Tie Labeling Area Yes
Product Type Label
RoHS Compliancy Status Compliant
Min. Order Qty. 1