infrastructure for a connected world

An image of ThermTrans, Self-Lam Label, Vinyl, .50" W x 1.25" H, .375" POA, Clear/White, 1" core
S050X125VA1Y


The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 8 labels per row. The label has a white colored print-on area 0.38" (9.7 mm) high for Category 3 UTP and 12 - 10 AWG wires and a clear overlaminate. It is 0.5" wide and 1.25" long (12.7 x 31.8 mm) with a 1.0" (25.4mm) core. It comes in packages of 5000.
NCG Print Part Description White print-on area, vinyl label for 12 – 10 AWG wire, Cat. 3 UTP cable.
Material Vinyl
Width (In.) 0.50
Length (In.) 1.25
Length (mm) 31.8
Print-On Area Height (In.) 0.38
Print-On Area Height (mm) 9.7
Color White
Max. Wire O.D. (In.) 0.28
Max. Wire O.D. (mm) 7.0
Min. Cable O.D. (In.) 0.12
Min. Cable O.D. (mm) 3.1
Wire Range Cat. 3 UTP / 12 - 10 AWG
Width (mm) 12.7
Printer Thermal Transfer
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000