infrastructure for a connected world

An image of P1 Cassette, Self-Lam Label, Vinyl, .75" W x 1.50" H, .50" POA, Clear/White

The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 0.75" (19.05mm) wide and 1.5" (38.1mm) long with a 0.5" (12.7mm) print-on area height and have a category 5e/category 6 wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 200 labels per cassette.
Material Vinyl
Print-On Area Color White
Width (In.) 0.75
Length (In.) 1.50
Width (mm) 19.1
Print-On Area Height (In.) 0.50
Print-On Area Height (mm) 12.7
Max. Wire O.D. (In.) 0.32
Max. Wire O.D. (mm) 8.1
Min. Cable O.D. (In.) 0.16
Min. Cable O.D. (mm) 4.0
Wire Range Cat. 5e/Cat. 6
Labels Per Cassette 200
BMEcat - Flame Resistant false
Diameter (mm) 8.1
Marker/Flag Tie Labeling Area Yes
Product Type Label
RoHS Compliancy Status Compliant
Min. Order Qty. 1