infrastructure for a connected world

An image of P1 Cassette, Self-Lam Label, Vinyl, 1.00" W x 1.25" H, .38" POA, Clear/White

The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 1" (25.4mm) wide and 1.25" (19.05mm) long with a 0.38" (9.7mm) print-on area height and have a 12–10 AWG wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 225 labels per cassette.
Material Vinyl
Print-On Area Color White
Width (In.) 1.00
Length (In.) 1.25
Width (mm) 25.4
Print-On Area Height (In.) 0.38
Print-On Area Height (mm) 9.7
Max. Wire O.D. (In.) 0.28
Max. Wire O.D. (mm) 7.0
Min. Cable O.D. (In.) 0.12
Min. Cable O.D. (mm) 3.1
Wire Range 12 AWG - 10 AWG
Labels Per Cassette 225
Diameter (mm) 7.0
Marker/Flag Tie Labeling Area Yes
Product Type Label
RoHS Compliancy Status Compliant
Min. Order Qty. 1