infrastructure for a connected world

An image of P1 Cassette, Self-Lam Label, Vinyl, 1.00" W x 1.50" H, .50" POA, Clear/White

P1 ™ self-laminating label cassette, 1.00" W x 1.50" L, 10 - 6 AWG wire/cable, Cat. 5e/6/6A UTP and Cat. 5e FTP, white print-on area, vinyl, clear/white, 200 labels/cassette, 1 pc. package quantity.
Material Vinyl
Print-On Area Color White
Width (In.) 1.00
Length (In.) 1.50
Width (mm) 25.4
Print-On Area Height (In.) 0.50
Print-On Area Height (mm) 12.7
Max. Wire O.D. (In.) 0.32
Max. Wire O.D. (mm) 8.1
Min. Cable O.D. (In.) 0.16
Min. Cable O.D. (mm) 4.0
Wire Range Cat. 5e/Cat. 6
Labels Per Cassette 200
Part Features Fast loading label cassette includes both label material and ribbon to make changing labels easy
RoHS Compliancy Status Compliant
Min. Order Qty. 1