infrastructure for a connected world

An image of 600mmW x 42 RU x 1070mmD S-Type, Doors, Sides, POU Bracket, Casters, BL
S6212B


Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2), casters, POU brackets (1 set), cage nut rails (2 sets). Dimensions: 79.8in H x 23.6in W x 42.0in D (2026mm x 600mm x 1070mm). Color: Black
Color Black
Cable Management None
Casters Yes
Cooling Architecture HACA/Containment
Depth (In.) 42
Depth (mm) 1070
Equipment Server
Front Doors Single hinge perforated
Height (In.) 79.8
Height (mm) 2026
No. of Rack Spaces 42
Packaging Type Fully Assembled
Rails Cage Nut
Rear Doors Split perforated
Side Panels Yes
Standards EIA-310E
UL Listed UL 2416
Width (In.) 23.5
Width (mm) 600
RoHS Compliancy Status Compliant
Min. Order Qty. 1