infrastructure for a connected world

An image of Self-Laminating Cable Marker Holder, 4"x.50", 25 pc/pk, OR
SLCT-3OR


The self-laminating cable marker holder in orange measures 4.00"W x 0.50"H. It is made of self-laminating vinyl and comes 25 tags to a package, sold individually.
Material Vinyl Self-Laminating
Color Orange
Width (In.) 4.00
Width (mm) 101.6
Height (In.) 0.50
Height (mm) 12.7
Tags Per Pkg. 25
Cable Diameter Range (mm) NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1