infrastructure for a connected world

An image of Cable Tie Mount, Snap-In, Adh., WH

The snap-in cable tie mount in white is applied with rubber adhesive tape. It is made of ABS for indoor environments. It comes in packages of 100.
Product Type Cable Tie Mounts - Adhesive Backed
Mounting Method Rubber Adhesive Tape
Environment Indoor
Material ABS
Used With Cable Ties S
CE Compliant Yes
UL Recognized E136577
Max. Static Load (Lbs.) 1.00
Max. Static Load (g) 454.0
Screw Size #6 (M3)
Height (In.) 0.31
Length (In.) 2.00
Width (In.) 1.00
Color White
Height (mm) 8.9
Length (mm) 50.8
Width (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 100