infrastructure for a connected world

An image of Marker Stamp Kit, 0.13" (3.3mm) Characters
STK12


Marker stamp kit contains (100) character stamps, (1) holder and (1) carrying case. High quality 1/8" (3.18mm) nom. size steel character. Type holder keeps type aligned and provides uniform depth of impression. The holder takes up to nine characters - 1 1/8" (28.6mm) long.
Part Features A A A B B C C D D E E E E F F G G H H I I I J J K K L L L M M N N N O O O P P Q R R R S S S T T U U U V W W X X Y Z & / / - - . . , , 1 1 1 1 2 2 2 2 3 3 3 4 4 4 4 5 5 5 6 6 6 7 7 7 8 8 8 9 9 0 0 0
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1