infrastructure for a connected world

An image of P1 Cassette, Continuous Tape, Polyolefin, .24" W x 25
T024X000FJC-BK


Black on white, polyolefin tape, terminal block label. Width: 0.24".
Material Polyolefin
Width (In.) 0.24
Width (mm) 6.1
Color White/Black
Length (ft.) 25.0
Length (m) 7.6
Length (mm) 7600.0
Product Type Continuous Tape
RoHS Compliancy Status Compliant
Min. Order Qty. 1