infrastructure for a connected world

An image of P1 Cassette, Continuous Tape, Polyolefin, .31" W x 25
T031X000FJC-BK


Black on white, polyolefin tape, terminal block label. Width: 0.31".
Material Polyolefin
Width (In.) 0.31
Width (mm) 7.9
Color White/Black
Length (ft.) 25.0
Length (m) 7.6
Length (mm) 7600.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1