infrastructure for a connected world

An image of Snap-on Flush Mount Universal Keystone Faceplate - 2 Position

Snap-on 2-position flush mount faceplate accepts any Panduit® NetKey® Module and most other manufacturers' keystone modules. Compatible with Panduit® Fast-Snap™ Outlet Boxes, Surface Raceway Systems, and Pan-Pole™ Outlet Poles, Electric Ivory.
Color Electric Ivory
Material PVC
Height (In.) 69.8
Height (mm) 69.8
CSA Certified Yes
UL Listed Yes
Application Low Voltage
Faceplate Size Single Gang
Length (In.) 2.75
Length (mm) 69.8
Module Type NetKey
No. of Ports 2
Sub Brand Keystone
RoHS Compliancy Status Compliant
Min. Order Qty. 1