infrastructure for a connected world

An image of Snap-on Horizontal Communication Faceplate for SYSTIMAX  Modules - 4 Position

Snap-on horizontal communication faceplate designed to accept four SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, Off White.
Color Off-White
Material PVC
Height (In.) 69.8
Height (mm) 69.8
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Application Low Voltage
Faceplate Size Single Gang
Length (In.) 2.75
Length (mm) 69.8
Module Type Systimax
No. of Ports 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1