infrastructure for a connected world

An image of Universal Ground Bar Bonding Stand-Offs
UGB-B-SO


Universal ground bar bonding stand-offs, includes two stand-offs and hardware, 2.34" (59.3mm) length, 0.63" (15.9mm) width, 0.75" (19.1mm) height.
Height (In.) 0.75
Height (mm) 19.1
Length (In.) 2.34
Length (mm) 59.3
Width (In.) 0.63
Width (mm) 15.9
Material Copper/Tin Plated
RoHS Compliancy Status Compliant
Min. Order Qty. 1