infrastructure for a connected world

An image of Faceplate, 2 Port, Classic, Ultimate ID, Off White
UICFP2IW


Single gang, vertical Ultimate ID® faceplate holds up to two Mini-Com® Modules, Off White.
Faceplate Size Single Gang
Material ABS
Module Type Mini-Com
No. of Ports 2
Mount Orientation Vertical
Label Type Label Pocket
Color Off White
Depth (In.) 0.76
Depth (mm) 19.2
Height (In.) 4.50
Height (mm) 114.3
Width (In.) 2.75
Width (mm) 69.8
Brand or Series Ultimate ID
No. of Module Inserts 2
Thickness (In.) 0.76
Thickness (mm) 19.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1