infrastructure for a connected world

An image of Faceplate, 4 Port, Classic, Ultimate ID, Electric Ivory
UICFP4EI


Single gang, vertical Ultimate ID® faceplate holds up to four Mini-Com® Modules, Electric Ivory.
Faceplate Size Single Gang
Material ABS
Module Type Mini-Com
No. of Ports 4
Mount Orientation Vertical
Label Type Label Pocket
Color Electric Ivory
Depth (In.) 0.76
Depth (mm) 19.2
Height (In.) 4.50
Height (mm) 114.3
Width (In.) 2.75
Width (mm) 69.8
Brand or Series Ultimate ID
No. of Module Inserts 4
Thickness (In.) 0.76
Thickness (mm) 19.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1