infrastructure for a connected world

An image of Faceplate, 2 Port, Executive, Horizontal Sloped, Ultimate ID, Black
UICFPHSE2BL


Single gang horizontal sloped Ultimate ID® faceplate holds up to two Mini-Com® Modules, Black.
Module Type Mini-Com
Compatibility Std Horizontal
No. of Ports 2
Faceplate Size Single Gang
Color Black
Label Type Label Pocket
Height (In.) 2.75
Height (mm) 69.8
Width (In.) 4.50
Width (mm) 114.3
Style Sloped
Mount Orientation Horizontal
Material ABS
Depth (mm) 29.6
No. of Module Inserts 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1