infrastructure for a connected world

An image of Copper Patch Cord, Cat 5e (SD), 28 AWG, Off White CM/LSZH UTP Cable, 1m
UTP28CH0.5M


Category 5e performance, 28 AWG UTP patch cord with Pan-Plug™ Modular Plugs on each end. Off White. 0.5 meters.
Performance Level Category 5e/Class D
Cable Color Off White
Length (ft.) 1.64
Length (m) 0.5
Flammability Rating CM, LSZH-1 (60332-1)
Termination End 1 Modular Plug
Termination End 2 Modular Plug
Standards IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
CE Compliant Yes
Nominal Cable O.D. (In.) 0.15
Operating Temperature 14°F to 140°F (-10°C to 60°C)
Storage Temperature -40°F to 158°F (-40°C to 70°C)
UL5A Listed No
AWG Size 28
Boot Color No Boot
Cable Type U/UTP
Conductor Material Copper
Installation Temperature -40°F to 158°F (-40°C to 70°C)
Part Features 100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch
RoHS Compliancy Status Compliant
Min. Order Qty. 1