infrastructure for a connected world

An image of Cat 6A 28AWG UTP Patch Cord, CM/LSZH, Black, 0.2 meter

Category 6A Performance, 28AWG, UTP Patch Cord, CM/LSZH, Black, 0.2m.
Performance Level Category 6A
Cable Color Black
Length (ft.) 0.66
Length (m) 0.2
Flammability Rating CM, LSZH-1 (60332-1)
Termination End 1 Modular Plug
Termination End 2 Modular Plug
Standards IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
CE Compliant Yes
Nominal Cable O.D. (In.) 0.19
Nominal Cable O.D. (mm) 4.7
Storage Temperature -40°F to 158°F (-40°C to 70°C)
AWG Size 28
BMEcat - Type of Connector RJ45 8(8)
Boot Color Clear
Cable Type F/UTP
Conductor Material Copper
Conductor Type Solid
Installation Temperature -40°F to 158°F (-40°C to 70°C)
Material Copper
Operating Temperature 14°F to 167°F (-10°C to 75°C)
Part Features 100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch
RoHS Compliancy Status Compliant
Min. Order Qty. 1