infrastructure for a connected world

An image of Cove Raceway Device Box and Faceplate Adapter
WCM35DBFIW


Device box and faceplate adapter. Used in cove raceway to install single or double gang power and/or data devices in-line. Will accept snap-on or screw-on single gang faceplate or screw-on double gang faceplate.
NOTE: Will accept GFCI or TVSS outlets in single gang configuration only.
Color Off White
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
CE Compliant No
Height (In.) 10.00
Height (mm) 254.0
Material PVC
Raceway Component Device Box and Faceplate Adapter
Type Device Box and Faceplate Adapter
Width (In.) 5.11
Width (mm) 129.9
RoHS Compliancy Status Compliant
Min. Order Qty. 1