infrastructure for a connected world

An image of Horizontal Cable Manager Front Only 1 RU

The Panduit® PatchLink® Horizontal Cable Manager manages category 5e and 6 copper, fiber optic and coaxial cables on the front and rear of any standard 19in (483mm) EIA rack or cabinet. Flexible fingers not only provide a safe integral bend radius but simplify adds, moves and changes for an easy-to-maintain finished, professional finish. Front Only Cover, ABS, 1RU, Black, 1pc.
Color Black
No. of Rack Spaces 1
Material ABS
Width (In.) 19.00
Width (mm) 483.0
Height (In.) 1.74
Height (mm) 44.1
Depth (In.) 3.70
Depth (mm) 93.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1