infrastructure for a connected world

An image of 24 x 24 NEMA 4X Network Zone System Ready for two industrial switches (10-port each maximum), includes connectivity for 16 copper downlinks and 4 MM fiber uplinks, with redundant power supplies and 2 maintenance-free UPSs

Switch Ready Network Zone System; 24" x 24"; 316 stainless steel enclosure; for two industrial switches; includes (16) Cat 6 UTP copper patch cords and jacks, (4) MM LC fiber uplink patch cords with (6) adaptors, redundant power supplies and (2) maintenance-free UPSs.
Material 316 Stainless Steel
Connection Type UTP
UPS Type Panduit Maintenance-Free
Depth (In.) 11.7
Depth (mm) 297
Height (In.) 24
Height (mm) 610
Width (In.) 24
Width (mm) 610
Number of Downlink Patch Cords (16) CAT 6 UTP COPPER
Number of Uplink Patch Cords (4) MM LC FIBER
Switch 1 None
Switch 2 None
Switch 1 Expansion Module 1 None
Switch 1 Expansion Module 2 None
Switch 2 Expansion Module 1 None
Switch 2 Expansion Module 2 None
Spare DIN No
Switch Capacity 2
UPS Qty. 2
Enclosure Type 4X/12, IP66
Put-Up Switch Ready Network Zone
RoHS Compliancy Status Compliant
Min. Order Qty. 1