infrastructure for a connected world

An image of SZ IDM Module

SmartZone™ Intelligent Door Module (IDM) is a door-mounted device that allows sensors and door access-control cabling to be aggregated into a single cable. The IDM collects data from the connected sensors and door access controls and routes it back to the SmartZone™ Gateway EPA064 or SmartZone™ Gateway EPA126 to display baseline operational data through a web interface or via SmartZone™ Software Platforms. Dimensions 6.8" (68mm) x 1.7" (17mm) x 1" (10mm).
Color Black
Connection Type RJ45
Current Rating (Amps) 1 Amp (max)
Depth In (mm) 1 in. (10 mm)
Dimensions (In.) 6.8" x 1.7" x 1"
Dimensions (mm) 68mm x 17mm x 10mm
ETIM Number EC002627
Height In (mm) 1 in (10 mm)
Keywords Monitoring system
Length (In.) 7.00
Part Features Simplified installation, Single cable connection to gateway and Gateway-enabled monitoring
Standards UL60950, EN 60950, EN55022, EN55024, EN61000, FCC Part 15B Class A, ICES-003, CE, VCCI
Storage Temperature -4°F to 158°F (-20°C to +70°C)
Voltage 12V DC
Weight (g) 292
Weight (oz.) 10.3
Width In (mm) 1.7 in. (43.18mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 1