infrastructure for a connected world

An image of SZ Keypad Kit (5x2 matrix type), 3m patch cable terminating in RJ45 socket
ZEKPKIT-01


SmartZone™ Keypad Kit (5x2 matrix type) connects directly to all SmartZone Gateways via a patch cable to provide access control. Used in conjunction with the electronic locking swing handle. LEDs indicate status and errors. Dimensions: 5.0" x 1.6" x 0.7" (130mm x 43mm x 19mm)
Application For indoor mounting to a rack or cabinet in a data center or facility
Part Features Door Access and Control Monitoring, RJ45 Connection, Gateway-Hosted IP Address, Versatile mountingand SmartZone™ Software Suite Integration.
RoHS Compliancy Status Compliant
Min. Order Qty. 1