infrastructure for a connected world

An image of Zone Cabling Passive In-Ceiling Enclosure
PZICE


Premium PanZone® Passive In-Ceiling Enclosure, With hinged door gas-assist air cylinders accepts up to 8 RU of standard 19in patch panels, includes mounting brackets and integrated horizontal slack manager.
Gas-assist door Yes
No. of Rack Spaces 8
Material Steel
Color White
Width (In.) 23.50
Width (mm) 597.0
Depth (In.) 23.50
Depth (mm) 597.0
Height (In.) 13.40
Height (mm) 341.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1