infrastructure for a connected world

An image of Zone Cabling Active In-Ceiling Enclosure

Premium PanZone® active In-Ceiling Enclosure with hinged door gas-assist air cylinders, Accepts up to 2 RU of active equipment and 6 RU of standard 19 patch panels, includes mounting brackets and integrated horizontal slack manager, AC power provisions, fan assembly, air dam, and electrical junction box.
Gas-assist door Yes
No. of Rack Spaces 8
Material Steel
Color White
Width (In.) 23.50
Width (mm) 597.0
Depth (In.) 27.23
Depth (mm) 691.6
Height (In.) 13.40
Height (mm) 341.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1