infrastructure for a connected world

An image of PanZone in Ceiling Consolidation Point Enclosure

Standard PanZone® Passive In-Ceiling Enclosure; Accepts up to 8 RU of standard 19in patch panels, includes mounting brackets and integrated horizontal slack manager.
Gas-assist door No
No. of Rack Spaces 8
Material Steel
Color White
Width (In.) 23.50
Width (mm) 597.0
Depth (In.) 23.50
Depth (mm) 597.0
Height (In.) 12.60
Height (mm) 321.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1