infrastructure for a connected world

An image of PAT Robot Integration Kit
PATM-RK


PAT Robot Integration Kit: Metallic Housing includes a pneumatic trigger actuator for remote tie installation and a mounting bolt pattern to ease PAT tool integration with a robot end effect or for a robust and accurate grip- Transfer Hose Strain Relief Kit to maintain transfer hose bend radius reducing tie misfeeds due to sharp hose bend radii during robot motion; also sold separately under part number PATM-RKS (includes two 1-foot strain relief tubes with fastening cable ties)- Quick Start Guides provide easily understood electrical, network, and mechanical installation instructions minimizing the robot integrator's design time and simplifying the integration process- Best Practices Document lists the best practices when integrating the PAT System to a robot optimizing system performance and productivity
Type Robotic Integrated Kit
Used with Installation Tool PAT1M, PAT1.5M
CE Compliant Yes
Description Metallic housing includes a pneumatic trigger actuator for remote cable tie installation and a mounting bolt pattern to ease PAT tool integration with a robot end effect or for a robust and accurate grip. Transfer hose strain relief kit — Strain relief to maintain transfer hose bend radius reducing tie misfeeds due to sharp hose bend radii during robot motion; also sold separately under part number PATM-RKS (includes two 1-foot strain relief tubes with fastening cable ties). Quick start guides — Provides easily understood electrical, network, and mechanical installation instructions minimizing the robot integratorís design time and simplifying the integration process. Best practices document — List of best practices when integrating the PAT system to a robot optimizing system performance and productivity.
Freight Class Code N/A
Tool Type Automatic cut off
RoHS Compliancy Status Compliant
Min. Order Qty. 1