infrastructure for a connected world

An image of Transfer Hose for PAT1M/PAT1.5M System, 6.5
PHM2


6.5' (2m) Transfer Hose — transfers cable tie and signal from dispenser to tool head; electrical connectors designed for easy attachment provide a reliable, secure connection.
Type Transfer Hose
Used with Installation Tool PAT1M, PAT1.5M
Length (ft.) 6.6
Length (m) 2
Color Black
CE Compliant Yes
Description Transfers cable tie and signal from dispenser to tool head; electrical connectors designed for easy attachment provide a reliable, secure connection.
Tool Type Manual clipping
RoHS Compliancy Status Compliant
Min. Order Qty. 1