infrastructure for a connected world

An image of Cable Tie Mount, Adh., 1.12"x1.12" (28.5mm x 28.5mm), NAT

The Tak-Ty hook and loop cable tie mount in natural is mounted with a rubber adhesive. It is 1.12" long x 1.12" wide (28.5 x 28.5 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with HLT/HLS Tak-Ty hook and loop cable ties, is designed for indoor environments, and comes in packages of 100.
Product Type Cable Tie Mounts - Adhesive Backed
Mounting Method Pre-installed Rubber Adhesive
Environment Indoor
Temperature Range -20°F - 120°F (-29°C - 49°C)
Material Nylon 6.6
Used With Cable Ties HTL/HLS Tak-Ty Hook & Loop Cable Ties
Max. Static Load (Lbs.) 0.38
Max. Static Load (g) 174.0
Screw Size #6 (M3)
Height (In.) 0.34
Height (mm) 8.4
Length (In.) 1.12
Length (mm) 28.5
Width (In.) 1.12
Width (mm) 28.4
Color Natural
RoHS Compliancy Status Compliant
Min. Order Qty. 100