infrastructure for a connected world

An image of Ergonomic Cable Tie Tool for S, HS, LH, H ties, Adjustable tension
GTH-E


The cable tie tool in red (trigger handle, cushion sleeve, and selector knob) and gray (impact-resistant resin housing) installs standard, heavy-standard, light-heavy, and heavy cross-section cable ties. It features adjustable tension and ergonomic design. Low handle force is required to cut off the cable tie, and an improved cable tie cut-off mechanism minimizes impact to the installer's hand. Weighing 11.9 oz. (337.1g), it is sold individually.
Used With Cable Ties S, HS, LH, H
Length (In.) 7.80
Length (mm) 198.12
Width (In.) 0.90
Width (mm) 23.3
Height (In.) 5.77
Height (mm) 146.66
Color Gray/Red
Standards QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387-2
NoteDistribution must order a “Minimum Order Quantity” of 5 pieces; Customers purchase through distribution are allowed to order a “Minimum Order Quantity” of 1 piece.
Part Features Low handle force is required to cut-off the cable tie, Improved cable tie cut-off mechanism minimizes the impact to the installer's hand
Product Category Cable Ties
Product Group Assignment Cable Ties
Product Segment ELECTRICAL
Selector Knob Color Red
Tool Type Manual clipping
Trigger Handle Color Red
Weight (g) 337.1
Weight (oz.) 11.9
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1