infrastructure for a connected world

33
Results Found
Results per page:
An image of Fitting, End Cap, 2
FEC2X2BL

2 x 2 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Black.

An image of Fitting, End Cap, 2
FEC2X2LG

2 x 2 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Light Gray.

An image of Fitting, End Cap, 2
FEC2X2OR

2 x 2 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Orange.

An image of Fitting, End Cap, 2
FEC2X2YL

2 x 2 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Yellow.

An image of Fitting and Cover, 4-Way Cross, 2
FFWC2X2BL

2 x 2 Fiber-Duct Fitting. Attaches to channel to create a horizontal four way cross intersection. Cover included. Black.

An image of Fitting and Cover, 4-Way Cross, 2
FFWC2X2LG

2 x 2 Fiber-Duct Fitting. Attaches to channel to create a horizontal four way cross intersection. Cover included. Light Gray.

An image of Fitting and Cover, 4-Way Cross, 2
FFWC2X2OR

2 x 2 Fiber-Duct Fitting. Attaches to channel to create a horizontal four way cross intersection. Cover included. Orange.

An image of Fitting and Cover, 4-Way Cross, 2
FFWC2X2YL

2 x 2 Fiber-Duct Fitting. Attaches to channel to create a horizontal four way cross intersection. Cover included. Yellow.

An image of Fitting and Cover, Inside Vertical 45°, 2
FIV452X2BL

2 x 2 Fiber-Duct Fitting. Attaches to channel to create a 45° upward angle from a straight horizontal run. Used with outside vertical 45° angle fitting FOV452X2BL or FOV454X4BL to change level of straight horizontal runs. Cover included.

An image of Fitting and Cover, Inside Vertical 45°, 2
FIV452X2LG

2 x 2 Fiber-Duct Fitting. Attaches to channel to create a 45° upward angle from a straight horizontal run. Used with outside vertical 45° angle fitting FOV452X2LG or FOV454X4LG to change level of straight horizontal runs. Cover included.



33
Results Found
Results per page: