infrastructure for a connected world

An image of Fitting, 4-Way Cross, 4" x 4" (100mm x 100mm), FiberRunner, YL
FRFWC4X4YL


Attaches to 4x4 channel and/or fittings to create a horizontal four way cross intersection. Accepts optional split cover FRFWCSC4YL.
NCG Print Part Description N/A
Product Name 4x4 Four Way Cross Fitting
CE Compliant No
Color Yellow
Material ABS
UL Listed Yes
Couplers Required 4 pcs. (FRBC4X4BL)
Height (In.) 4.2
Width (In.) 12.95
System Type 4 x 4 FiberRunner Fitting
Height (mm) 106.68
Width (mm) 328.9
RoHS Compliancy Status Compliant
Min. Order Qty. 1