infrastructure for a connected world

An image of Bracket,  Underfloor Pedestal, Fiber-Duct
FUSB


Used to support the 2x2 and 4x4 Fiber-Duct™ Systems by attaching to underfloor pedestal (not included). Use on pedestals up to 1" in diameter. Bracket contains hardware to attach to pedestal and hardware for mounting channel to bracket.
Product Name Underfloor Pedestal for Fiber-Duct™ System
Material Steel
For Threaded Rod Size
Bracket Type Underfloor
System Type 2 x 2 and 4 x 4 Fiber-Duct Brackets
Application Segregate, route, and protect fiber optic and high performance copper cabling.
Color Yellow Zinc Dichromate
Depth (mm) 171.2
Height (In.) 4.49
Height (mm) 114.1
Length (In.) 6.74
Length (mm) 171.2
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
Width (In.) 2.00
Width (mm) 50.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1