infrastructure for a connected world

An image of Bracket, Adjustable Cabinet QuikLock Bracket for 12" x 4" FiberRunner

Used to support the 12x4 system, dual 6x4, or dual 4x4 systems attaching to the top of cabinets. Adjustable from 4 1/4" (108mm) to 12" (305mm) allowing runs to be leveled over uneven cabinet heights. Bracket is secured to the cabinet frame with through bolts (not included). The pre-assembled slide clamps enable fast assembly to channel. Use 7/16" nut driver on slide clamps.
Product Name Adjustable Cabinet QuikLock™ Bracket for 12x4 System
Color Black
Material Steel
For Threaded Rod Size
System Type 12 x 4
Depth (mm) 523.4
Height (In.) 11.99
Height (mm) 304.5
Length (In.) 20.60
Length (m) 523.4
Length (mm) 523.4
Width (In.) 2.36
Width (mm) 59.9
RoHS Compliancy Status Compliant
Min. Order Qty. 1