infrastructure for a connected world

An image of LD2P10 Entrance End Fitting
EEFXAW


Entrance end fitting for LD2P10 raceway. Breakouts for 1/2" and 3/4" diameter conduit. (12.7mm and 19.0mm)
OM Obsolete CodeOBSOLETE
Color Arctic White
Material ABS
Length (In.) 5.47
Length (mm) 138.9
Width (In.) 3.88
CE Compliant Yes
CSA Certified Yes
UL Listed Yes
Fitting Type Entrance End
Type Entrance End
RoHS Compliancy Status Compliant
Min. Order Qty. 1