infrastructure for a connected world

An image of Conduit Entrance End Power Rated Fitting for LD3,5,10 / LDPH3,5,10 / LDS3, 5, International Gray

Conduit entrance end fitting. This power rated two-piece fitting is designed to accommodate the entrance of 1/2" conduit or align with knockouts on surface mount electrical boxes. For use with LD3/LDPH3 and has breakouts available to work with LD5/LDPH5 and LD10/LDPH10. Cover and base snap together – no hardware is required. International Gray.
Product Type Power Rated Fittings
Fitting Type Entrance End/Conduit
Color International Gray
Length (In.) 1.55
Length (mm) 39.3
For Use With LD3/LDPH3/LD5/LDPH5/LD10/LDPH10
Material ABS
Height (In.) 4.00
Height (mm) 101.6
Width (In.) 2.11
Width (mm) 53.7
CE Compliant Yes
UL Listed Yes
UL5A Listed Yes
Mounting Snap-On
Part Features NA
Standards UL94V-0; FT4, meets TIA/EIA standards
Voltage UL 600V/CSA 600V
RoHS Compliancy Status Compliant
Min. Order Qty. 10