infrastructure for a connected world
|
|
|
|
Partner Ecosystem |
Design Tools |
Literature Library |
Download Center |
Contact Us |
Training |
---|---|---|---|---|---|
![]() |
CEFXIG-XConduit entrance end fitting. This power rated two-piece fitting is designed to accommodate the entrance of 1/2" conduit or align with knockouts on surface mount electrical boxes. For use with LD3/LDPH3 and has breakouts available to work with LD5/LDPH5 and LD10/LDPH10. Cover and base snap together – no hardware is required. International Gray.
|
Product Type | Power Rated Fittings |
Fitting Type | Entrance End/Conduit |
Color | International Gray |
Length (In.) | 1.55 |
Length (mm) | 39.3 |
For Use With | LD3/LDPH3/LD5/LDPH5/LD10/LDPH10 |
Material | ABS |
Height (In.) | 4.00 |
Height (mm) | 101.6 |
Width (In.) | 2.11 |
Width (mm) | 53.7 |
CE Compliant | Yes |
UL Listed | Yes |
UL5A Listed | Yes |
Mounting | Snap-On |
Part Features | NA |
Standards | UL94V-0; FT4, meets TIA/EIA standards |
Voltage | UL 600V/CSA 600V |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 10 |
UPC | 07498364937 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0255 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | LD Raceway-Fittings-Installation doc | US English | 2148 KB |
Installation Documents | Conduit Entrance End Power Rated Fitting: SRRW-193X | US English | 172 KB |
Line Cards | Surface Raceway Line Card | US English | 7033 KB |
Part Drawings | Conduit Entrance End Fitting Base and Cover: 38913-03 | US English | 57 KB |
Part Drawings | Conduit Entrance End Fitting Base and Cover: 38913-03 | US English | 198 KB |
Selection Guides | Non-Metallic raceway Quick Reference Guide | US English | 996 KB |
Specification Sheets | Pan-Way LD Surface Raceway System: SRSP21--WW-ENG | US English | 588 KB |