infrastructure for a connected world

An image of Mini-Com RCA Punchdown Module, Electric Ivory with Red Insert
CJRREI


Module supplied with one RCA connector with red insert, Electric Ivory.
Module Type Mini-Com
Depth (In.) 1.37
Depth (mm) 34.8
Height (In.) 0.71
Height (mm) 18.0
Termination Style Punchdown
Width (In.) 0.61
Width (mm) 15.5
No. of Module Spaces 1
Color Electric Ivory
CE Compliant Yes
RG Designation RG-6 and RG-59
RoHS Compliancy Status Compliant
Min. Order Qty. 1