infrastructure for a connected world

An image of 1/3 Insert, 15-Pin High Density Female/Female Coupler, Intl Gray

1/3 insert with 15-pin high density female to female coupler, SVGA capable, international gray.
NoteIncludes 15 pin HD VGA coupler
Product Type VGA Insert
Termination Style Pass-through
Module Type NA
Color International Gray
Label Type NA
Legend NA
Nominal Size 1/3
Standards RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1